Product WLS15XDW0220DSC2
LED Signal Light
Flat Beacon
Order number: 3096192Alternative order number : 96192
- Daylight bright LED indication
- Protection class IP67
- Mechanical screw-in thread M30 x 1.5
- M12 x 1 male, 8-pin
- Colors: Blue (COL 1), Green (COL 2), Yellow (COL 3), Red (COL 4)
- Alternates between colors when multiple inputs are active
- Operating voltage: 12…30 VDC
- Individually controllable
- Inputs: PNP

General data
| EAN | 662488961923 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 175 g |
Technical Data
| Function | Spotlight |
| Light type | Blue, Green, Yellow, Red |
| Number of colors/segments | 4 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

