Product WLS15CDW0920DSQS
LED Signal Light
Beacon with Audible Signal
Order number: 3078809Alternative order number : 78809
- LED all-round visible
- Pulsed signal: 75dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection class IP50
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488788094 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 235 g |
Technical Data
| Function | Spotlight |
| Light type | Green, Red, Yellow |
| Number of colors/segments | 3 |
| Acoustic signal | Pulsed |
| Volume | 75 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC ABS, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

