Product WLS15CDW0920DSQP
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6630602- M12 female connector, straight, 5-pin
- With 2-color LED (PNP, yellow, green), all-round visibility
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101382488 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 237 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

