Product WLS15CDW0640DSQP
Industrial Ethernet Cable
Connection Cable
Order number: U8782-15- Ethernet cable: 8‐pin, AWG 24<superscript/>, shielded
- Jacket material: PVC, color: green
- Jacket diameter: 7.3 mm
- For permanent installation
- UL approval
- End open
- RJ45 male connector, straight, 8-pin
- Cable length: 15 m

General data
| EAN | 4047101042498 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1042 g |
Technical Data
| Cable length | 15.0 m |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

