Product WLS15CDW0360DSQP
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3033190Alternative order number : 33190
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency C, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, light operation

General data
| EAN | 662488331900 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Function | Opposed mode sensor |
| Output function | Light operation, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

