Product WLS15CDW0920DSC2
PROFIBUS Cable
PUR Cable Jacket
Order number: 100048899- Jacket material: PUR
- Jacket color: violet
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use
- Halogen free
- RoHS compliant
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 0.5 m

General data
| EAN | 4047101651126 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 0.50 m |
| Ambient temperature | -50…+80 °C |

