Product K30APT2BXDQ
Bus Cable for CAN (DeviceNet, CANopen)
PUR Cable Jacket, Thin
Order number: 6604830- Sheathing material: PUR
- Jacket color: Anthracite
- Power pair: AWG 2/22
- Data pair: AWG 2/24
- Oil-resistant acc. to VDE 0472, part 803
- Flame-retardant acc. to VDE 0472, part 804/B
- Halogen-free
- UL approval
- M12 female connector, straight, A-coded
- M12 male connector, straight, A-coded
- Cable length: 0.5 m

General data
| EAN | 4047106146283 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 57 g |
Technical Data
| Cable length | 0.50 m |
| Ambient temperature | -25…+60 °C |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

