Product  K30APT2RXDQ

LED Linear Light

In the Metal Housing

Order number: 3088019

Alternative order number : 88019

    • Light beam: 285mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • Window with 25-degree lens
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488880194
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 420 g

Technical Data

Function Linear light
Light type White
Number of colors/segments 1
Dimmable Two-stage
Cascadable No
Beam angle 25°
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Window material Acrylic, clear
Ambient temperature -40…+70 °C
Protection class IP50

Mounting accessories

6635819

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top