Product  TL50GBORAOS4Q

Pick-to-Light

Placement Sensor

Capacitive Button with Beeper

Order number: 3812778
    • Colors: 7 colors can be displayed via input 1…3
    • RGB, configurable via ProEditor
#

General data

EAN 662488115982
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 177 g

Technical Data

Function Touch Button
Light type RGB
Dimmable Programmable
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+70 °C
Protection class IP67/IP69K

Connectivity accessories

3087999
4600650

Select Country

Turck worldwide

to top