Product  QM42VT2QP

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3077743

Alternative order number : 77743

    • Cable with male end M12 × 1, 4-pin, PUR, 150 mm
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, complementary contact
#

General data

EAN 662488777432
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Function Opposed mode sensor
Operating mode Receiver
Design Tube
Construction size M12 x 1
Range 0…5000 mm
Operating voltage 10…30 VDC
Output function Complementary contact, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Metal, Nickel-plated brass, Nickel Plated
Ambient temperature -20…+60 °C
Protection class IP67/IP68
Special features Encapsulated, Wash down

Select Country

Turck worldwide

to top