Product QS18VP6DL W/30
Accessories
Thermowell
For Temperature Sensors
Order number: 9910769- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection G1/2" male thread
- Immersion depth 800 mm

General data
| EAN | 4047101356632 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 80 g |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |

