Product  WLB92ZCWW1100PBQM

Passive Actuator/Sensor Junction Box, 8 Ports

M8 × 1 I/O Port with Integral Homerun Cable

Order number: UX00414
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS conform
    • cULus listed
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
    • General purpose cable
    • PVC jacket, black, shielded, 10 × 24 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
#

General data

EAN 4047101469585
Customs tariff number 85444290900
Country of origin MX
Weight 442.253 g

Technical Data

Cable length 5.0  m
Ambient temperature 5…+85 °C

Select Country

Turck worldwide

to top