Product M18-4VPFF150-Q8
Photoelectric Sensor
Retroreflective Sensor
Order number: 3012500Alternative order number : 12500
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Cable 3 m

General data
| EAN | 662488125004 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 60 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Unpolarized |
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 0…6500 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable |
| Cable length | 3.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
PT40R-1004-U1-H1143 | 6836476 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TB-8M8Z-3-5 | UX09109 |
|
RKC4.5T-2/TXG | 6629723 |

