Product  WLB92ZCWW1100PBQMB

Power Supply Cable, PUR

Extension Cable

Order number: 6913915
    • Power cable: 4 × 1.5 mm2
    • Jacket material: PUR, color: gray
    • Jacket diameter: 7.5 mm
    • Suitable for drag chain use
    • Oil resistant and flame retardant
    • Halogen free
    • 7/8" male, straight
    • 7/8" female, angled
    • Cable length: 6.0 m
#

General data

EAN 4047106119577
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CN
Weight 659 g

Technical Data

Cable length 6.0  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top