Product VE202G2A
Image Processing
Smart Camera
Order number: 3800129Alternative order number : 800129
- Image processing tools: grayscale value, object, edge and positioning functions; pattern, blob, blemish and bead detection
- Analysis tools: mathematical operations and measuring function
- Vision manager software with intuitive user interface
- 1/1.8“ CMOS, 2 MP image sensor
- 2-line, 8-segment LCD display with pushbuttons
- 5 x PNP/NPN, input/output
- External trigger input
- Connection for external lighting
- Supports Ethernet protocol PROFINET, EtherNet/IP and Modbus/TCP)
- Protection class IP20, IP67 with lens cover (sold separately)
- C-mount lens (sold separately)

General data
| EAN | 662488000998 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 571.53 g |
Technical Data
| Function | Multifunctional |
| Resolution | 1600 × 1200 pixels |
| Output function | Input/output programmable, 5 × PNP/NPN optically decoupled |
| Communication protocol | EtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminium, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20/IP67 |
Data Sheets
| German | 647 KB |
| English | 646 KB |
| French | 647 KB |
| Spanish | 647 KB |
| Czech | 647 KB |
| Dutch | 646 KB |
| Romanian | 647 KB |
| Russian | 781 KB |
| Polish | 648 KB |
| Chinese | 724 KB |
| Turkish | 647 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide (English) | 916 KB |
| Instructions of use (English) | 5513 KB |
| Lens Selection Guide | 653 KB |
Product Flyer
Questionnaire
Mounting accessories
|
SMBVERA
Bracket for mounting on right side |
3097185 |
Connectivity accessories
|
RKS12T-2/TXL
Connection cable, M12 female connector, straight, 12-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626917 |
|
RSSD-RJ45S-4414-2M | 6441413 |
Functional accessories
|
LCF12LEVMP
C-mount lens, 12 mm focal distance |
3097347 |
|
VELC60-PC
Lens cover, length: 60 mm, Window material: Polycarbonate |
3097182 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |
|
LEDRRV70XD5-PM
High-intensity LED ring light, adjustable via potentiometer, for installation and control on a VE smart camera, light color: red |
3097364 |
|
LEDRRV62X62M
LED ring light for installation and control on a VE smart camera, light color: red |
3097378 |

