Product  WLB32ZC570EMQM

Flow Monitoring

Immersion Sensor with Integrated Processor

Order number: 6870036
    • Sensor for liquid media
    • Calorimetric principle
    • Adjustment via potentiometer
    • Status indicated via LED chain
    • Temperature monitoring, 0…+80 °C
    • 2 independent switching outputs: S1: Flow monitoring, S2: Temperature monitoring
    • DC 4-wire, 21…26 VDC
    • NO contact, PNP output
    • Connector device, M12 × 1
#

General data

EAN 4047101171686
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021000
Country of origin DE
Weight 427 g

Technical Data

Output function 2 x NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT
Protection class IP67

Mounting accessories

3079296
3033923

Connectivity accessories

6636144

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top