Product WLB32ZC1130EPBQM
PROFIBUS Cable
PVC Cable Jacket
Order number: U0345- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- End open
- M12 male connector, straight, reverse-keyed
- Cable length: 5.0 m

General data
| EAN | 4047101036572 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 433 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

