Product WLB32C1130EPBQ
LED Signal Light
Beacon
Order number: 3017722Alternative order number : 17722
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Blue (COL 1) / Yellow (COL 3)
- Male M12x1
- Operating voltage 18…30 VDC

General data
| EAN | 662488177225 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Function | Spotlight |
| Light type | Yellow, Blue |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Output function | NO contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
CL50GRYALS4PQ | 3041562 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

