Product Q4XFULAF110-Q8
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Analog Output
Order number: 3097540Alternative order number : 97540
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…110 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- Analog output: 0…10 VDC
- Rectangular design
- Stainless steel housing (1.4404 )

General data
| EAN | 662488975401 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 149 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background/foreground suppression |
| Design | Rectangular |
| Construction size | 33.5 x 18 x 57.5 mm, Q4X |
| Range | 35…110 mm |
| Optical resolution | 0.15 mm |
| Light type | Red |
| Laser class | 1 |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Connectivity accessories
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
|
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 |
|
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
|
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |

