Product FLTR660-27
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3033435Alternative order number : 33435
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488334352 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 84 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Output function | Connection programmable, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |

