Product  FLTG525-27

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100029564
    • For mobile hydraulic applications
    • Fully welded metal measuring cell
    • Sealless
    • With pressure tip orifice
    • Compact and robust design
    • Excellent EMC properties
    • Excellent accuracy and long-term stability
    • Kfz-Norm ISO 16750
    • Pressure range 0…500 bar rel.
    • 7…33 VDC
    • Analog output 0…5 V
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, Deutsch DT04-3P
#

General data

EAN 4047101543100
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Output function Analog output voltage
Electrical connection Connector, Deutsch DT04-3P
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -40…+100 °C
Protection class IP69K

Select Country

Turck worldwide

to top