Product LEDWRV62X62M
LED Signal Light
Tower Light
Order number: 3095125Alternative order number : 95125
- Plastic housing, gray
- Protection class IP67
- Protection against electromagnetic and high-frequency interference
- Colors: Yellow steady (COL 1) / Red rotating (COL 2)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488951252 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 154 g |
Technical Data
| Function | Tower light |
| Light type | Yellow, Red, rotating |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Grey |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

