Product LEDBRV80X80M
Industrial Ethernet Cable
Extension Cable
Order number: U7901-4- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- M12 male, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 4.0 m

General data
| EAN | 4047101035797 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 314 g |
Technical Data
| Cable length | 4.0 m |
| Ambient temperature | -40…+80 °C |

