Product  LEDRRV80X80M

Inductive Sensor

With Increased Switching Distance

Order number: 4612220
    • Smooth barrel, Ø 6.5 mm
    • Stainless steel, 1.4305 (AISI 303)
    • Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M8 x 1 male connector
#

General data

EAN 4047101155600
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin LK
Weight 9 g

Technical Data

Output function NO contact, PNP
Electrical connection Connector, M8 × 1
Housing material Stainless steel, 1.4305 (AISI 303)
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top