Product LEDWRV70XD5-XM
Inductive Sensor
With Analog Output
Order number: 1535548- Rectangular, height 14 mm
- Plastic, PBT‐GF30‐V0
- Sensitivity adjusted via potentiometer
- Thickness measurement (e.g. screws, rivets, rods)
- Path measurement with conical actuator: Measuring range freely adjustable via cone length
- 3‐wire, 15…30 VDC
- Analog output
- 0…10 V
- M12 x 1 male connector

General data
| EAN | 4047101072297 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 42 g |
Technical Data
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

