Product LEDRRV70XD5-PM
Vision System
Ring Light
Order number: 3097364Alternative order number : 97364
- Close-range illumination
- Protection class: IP50
- Color: red
- Power Supply: 24 VDC
- Light intensity adjusted via potentiometer

General data
| EAN | 662488973643 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 249.48 g |
Technical Data
| Function | Area light |
| Light type | Red |
| Dimmable | Potentiometer |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL |
| Window material | Acrylic |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |

