Product LCF50LEVMP
Plastic Fiber
Bifurcated Fiber
Order number: 3035040Alternative order number : 35040
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- End tip diameter 3.8 mm
- Side light emission
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm

General data
| EAN | 662488350406 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | JP |
| Weight | 52 g |
Technical Data
| Function | Diffuse mode sensor |
| Housing material | Plastic, PE, Black |
| Ambient temperature | -30…+85 °C |
Functional accessories
|
RSSD-4422-1M | 6635139 |
|
VBRS4.4-2WKC4.324T-1/1/TXL | 6628097 |
|
T30SN6FF400Q
Photoelectric sensor, series T30, sensing mode: diffuse mode sensor with background suppression, 400 mm sensing range, threaded barrel M30 x 1.5 housing with M12 x 1 connector, 10…30 VDC supply voltage, NPN output |
3033435 |
|
PS510-10A-04-LI2UPN8-H1141 | 100003733 |
|
PT500R-2104-U3-DT043P | 100029564 |

