Product  LCF16LEVMP

Pressure Sensor

IO-Link with 2 PNP Transistor Switching Outputs

Order number: 100042118
    • Compact design
    • For pressure and vacuum monitoring
    • Display rotatable by 360°
    • Excellent EMC properties
    • Pressure range -1…1 bar rel.
#

General data

EAN 4047101604849
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 63 g

Technical Data

Output function NO/NC, PNP
Electrical connection Connector, M8 × 1
Housing material Aluminium, Al/PVC
Ambient temperature -10…+60 °C
Protection class IP65

Functional accessories

6635139
6628097
3033435
100003733
100029564

Select Country

Turck worldwide

to top