Product WLB32ZC570MQM
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6627957- 3-pin
- Jacket material: PUR, shielded
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 500 m

General data
| EAN | 4047101322941 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 21375 g |
Technical Data
| Cable length | 500.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

