Product K50ALBT2FXGHQP
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3077761Alternative order number : 77761
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
|
QS186EQ7 | 3066425 |
|
PT200PSIG-2005-I2-H1143/X | 6836985 |

