Product K70APT2GRYF2Q
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096930Alternative order number : 96930
- Protection class IP65
- M12 × 1 male connector, 8-pin
- Colors: Green (COL 1), Red (COL 2), Yellow (COL 3)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488969301 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 199.58 g |
Technical Data
| Function | Touch Button |
| Light type | Green, Red, Yellow |
| Number of colors/segments | 3 |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Plastic, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 |
|
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |

