Product K70ABT2XGHQ
Actuator and Sensor Cable
Verbindungsleitung
Order number: U2-07244- 7/8″ male connector, straight, 5-pin
- 7/8″ minifast female connector, straight
- Flexlife cable
- TPE jacket, yellow, 5 × 18 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
- Flexlife and C-Track approved

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+105 °C |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

