Product  K50ANT2GREQ

Draw-Wire

Order number: 1544542
    • Measuring range up to 1000 mm
    • M12 connector
    • Measuring principle: potentiometer
    • Protection class: IP65 (Encoder)
    • Potentiometric output 1k Ohm
    • Supply voltage max. 30 VDC
#

General data

EAN 4047101256871
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 950 g

Technical Data

Output function Potentiometer
Electrical connection Connector, M12 × 1
Housing material Titanium anodized aluminium
Ambient temperature -20…+85 °C
Protection class IP65

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top