Product  K30APT2GRF2Q

LED Signal Light

Tower Light

Order number: 3019217

Alternative order number : 19217

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488192174
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 295 g

Technical Data

Function Tower light
Light type Blue, Green, Yellow, Red
Number of colors/segments 4
Acoustic signal Continuous tone
Volume 94 dB
Dimmable No
Cascadable No
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS, Grey
Window material Polycarbonate, clear
Ambient temperature -20…+50 °C
Protection class IP67

Mounting accessories

6635819

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top