Product K30ALBT2RGH
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3061668Alternative order number : 61668
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488616687 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Output function | NO/NC, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |

