Product K30ABT2RGHQ
Diffuse Mode Sensor
Order number: 3077383Alternative order number : 77383
- LED all-round visible
- Sensitivity adjusted via potentiometer
General data
| EAN | 662488773830 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 44 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

