Product K30ALBT2XGHQ
Inductive Sensor
Order number: 43554- Threaded barrel, M30 x 1.5
- Plastic, PA12‐GF30
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection

General data
| EAN | 4047101095302 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Output function | NO contact, 2-wire |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

