Product K30RNT2GXDQ
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3070092Alternative order number : 70092
- Cable, PVC, 2 m
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

