Product  K30APT2GREQP

LED Signal Light

Beacon

Order number: 3018869

Alternative order number : 18869

    • LED all-round visible
    • Top and side view
    • Individually controllable
    • Screw-in thread M30x1.5
    • Protection class IP67
    • Monochrome: Red (COL 1)
    • Cable with male end M12 x 1
    • Operating voltage 12…30 VDC
#

General data

EAN 662488188696
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 141 g

Technical Data

Function Spotlight
Light type Red
Number of colors/segments 1
Dimmable No
Cascadable No
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Window material Polycarbonate, clear
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Mounting accessories

6635819

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top