Product  WLS28-2CUV365-570GSQ

Analog Signal Isolator

1-channel

Order number: 100000703
    • Input circuit monitored for wire break and short circuit
    • Complete galvanic isolation
    • HART transparent
    • Removable screw terminals
    • ATEX, IECEx, cULus
    • Use in zone 2
    • SIL 2
#

General data

EAN 4047101441727
eCl@ss-Code (V5.1.4): 27210107 -/- Transducer (universal)
Customs tariff number 85437090990
Country of origin DE
Weight 121 g

Technical Data

Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top