Product WLS28-2CUV395-850S
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002240- Fully welded metal measuring cell
- Pressure range 0…2000 psi rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 248 KB |
| English | 246 KB |
| French | 248 KB |
| Spanish | 900 KB |
| Czech | 249 KB |
| Dutch | 246 KB |
| Romanian | 246 KB |
| Russian | 921 KB |
| Polish | 249 KB |
| Chinese | 968 KB |
| Turkish | 249 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

