Product WLS28-2CUV395-850XQ
Incremental Encoder
Efficiency Line
Order number: 100011979- Synchro/clamping flange, Ø 40 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 5 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 1000 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 245 g |
Technical Data
| Output function | RS422/TTL |
| Electrical connection | Cable |
| Housing material | Aluminium |
| Ambient temperature | -20…+70 °C |
| Protection class | IP64 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

