Product WLS28-2CUV395-570XQ
Accessories for Actuator/Sensor Cables
End Cap M12
Order number: 6999003- Closure cap for M12 x 1 female connectors
- Material: Polyurethane, yellow
- Protection class: IP67 (installed)
- 100 pcs. per bag

General data
| EAN | 4047101114812 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 79 g |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

