Product TL50HGRAOS3I
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3073089Alternative order number : 73089
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488730895 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54.43 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

