Product TL50ALS
Temperature Measuring Amplifier
1-channel
Order number: 7506635- Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
- Parametrized via PC using PACTware
- Output: 0/4…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO
- Installation in zone 2

General data
| EAN | 4047101117431 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 135 g |
Technical Data
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 541 KB |
| English | 540 KB |
| French | 540 KB |
| Spanish | 540 KB |
| Czech | 541 KB |
| Dutch | 540 KB |
| Romanian | 540 KB |
| Russian | 546 KB |
| Polish | 541 KB |
| Chinese | 596 KB |
| Turkish | 115 KB |
Approval
| TÜV 02 ATEX 1898 | 2192 KB |
| TÜV 06 ATEX 552978 X | 2151 KB |
| FM/CSA - IS-1.106 | 192 KB |
| IECEx - TUN 06.0010X | 4678 KB |

