Product  WLB32C850Q

Vision System

Ring Light

Order number: 3097381

Alternative order number : 97381

    • Close-range illumination
    • Protection class: IP50
    • Color: blue
    • Power Supply: 24 VDC
    • Fixed set light intensity
#

General data

EAN 662488973810
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 136 g

Technical Data

Function Area light
Light type Blue
Electrical connection Cable with connector, M8 × 1
Cable length 0.30  m
Housing material Metal, AL
Window material Acrylic
Ambient temperature 0…+50 °C
Protection class IP50

Mounting accessories

3079296
3033923

Connectivity accessories

3041562
7030632
6634164

Select Country

Turck worldwide

to top