Product  M18-4NAEL-Q8

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3035939

Alternative order number : 35939

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency C, requires transmitters with the same frequency
    • Operating voltage 10…30 VDC
    • Bi-modal switching output (NPN or PNP, depending on connection)
#

General data

EAN 662488359393
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 798 g

Technical Data

Function Opposed mode sensor
Operating mode Receiver
Design Tube
Construction size M30 x 1.5
Range 0…150000 mm
Operating voltage 10…30 VDC
Output function Connection programmable, PNP/NPN
Electrical connection Cable
Cable length 9.0  m
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67
Special features Chemical-resistant, Encapsulated, Resistant to chemicals

Select Country

Turck worldwide

to top