Product WLS28-2XWG-1130XPBQ
Draw-Wire
Order number: 100049327- Compact, highly dynamic draw-wire sensor
- Measuring principle: optical
- With permanently installed incremental encoder
- Sensor protection class IP65
- ‐20…+85 °C
- 8…30 VDC
- Push-pull/HTL with inversion
- Pulse frequency max. 200 kHz
- M12 × 1 connector, 8-pin
- 10 pulses per mm
- Resolution 0.1 mm

Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

