Product LTF12IC2LD
USB 2.0 Cable
A-male on MINI B-male 1.5 Meter
Order number: 6827388- USB service cable
- For example, for gateways of the BL20 and BL67 series
- USB 2.0
- A-male to mini B-male
- Cable length: 1.5 m
- Jacket color: black

General data
| EAN | 4047101556049 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 79 g |
Technical Data
| Cable length | 1.50 m |

