Product LMBWLS27U
Accessories
Mounting Bracket
Order number: 3094775Alternative order number : 94775
- Mounting accessories for WLS27 linear lights
- Universal mounting bracket for WLS27 linear light
- Material: Polycarbonate
- 5 x 5.5 mm drill holes for fastening
- Contains: 1 x snap brackets

General data
EAN | 662488947750 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 39269097900 |
Country of origin | CN |
Weight | 31 g |